SG-WLL-2-11
Overview
General Information
Package Material | SG |
Package Family | WLL |
Terminals | 2 |
Version | 11 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 0.58 |
Body Width (mm) | 0.28 |
-
SG-WLL-2-11_Interactive 3D_01
Share 01_00 | Jan 18, 2023 | STP | 53 kb
Packing
Tape & Reel
Pieces/Reel | 15000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
SG-WLL-2-11_Package Outline
Share 01_00 | Jan 18, 2023 | PDF | 100 kb
-
Board assembly recommendations (WLL)
Share 03_00 | Sep 29, 2021 | PDF | 1.28 mb
-
SG-WLL-2-11_Interactive 3D
Share 01_00 | Jan 18, 2023 | PDF | 85 kb
-
SG-WLL-2-11_Interactive 3D_01
Share 01_00 | Jan 18, 2023 | STP | 53 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SG-WLL-2-11_Tape and Reel_01
Share 05_00 | Jan 18, 2023 | PDF | 98 kb
Footprint
-
SG-WLL-2-11_Footprint Drawing
Share 01_00 | Jan 18, 2023 | PDF | 97 kb
Products
Product Families
Support