SG-WLL-2-5
Overview
General Information
Package Material | SG |
Package Family | WLL |
Terminals | 2 |
Version | 5 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 0.58 |
Body Width (mm) | 0.28 |
Min. Terminal Pitch (mm) | 0.36 |
-
SG-WLL-2-5_Interactive 3D
04_00 | Jul 31, 2024 | PDF | 48 kb
Packing
Tape & Reel
Pieces/Reel | 15000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
Board assembly recommendations (WLL)
03_00 | Sep 29, 2021 | PDF | 1.28 mb
-
SG-WLL-2-5_Interactive 3D
04_00 | Jul 31, 2024 | PDF | 48 kb
-
SG-WLL-2-5_Interactive 3D_02
04_00 | Jul 31, 2024 | STP | 84 kb
-
SG-WLL-2-5_Package Outline
04_00 | Jul 31, 2024 | PDF | 101 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SG-WLL-2-5_Tape and Reel_01
05_00 | Jan 18, 2022 | PDF | 100 kb
Footprint
-
SG-WLL-2-5_Footprint Drawing
02_00 | Oct 02, 2020 | PDF | 97 kb
Products
Product Families
Support