SG-WLL-3-2
Overview
General Information
Package Material | SG |
Package Family | WLL |
Terminals | 3 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 0.73 |
Body Width (mm) | 0.28 |
Min. Terminal Pitch (mm) | 0.275 |
-
SG-WLL-3-2_Interactive 3D
Share 02_00 | Feb 17, 2022 | PDF | 42 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 15000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
SG-WLL-3-2_Interactive 3D
Share 02_00 | Feb 17, 2022 | PDF | 42 kb
-
SG-WLL-3-2_Interactive 3D_01
Share 02_00 | Feb 17, 2022 | STP | 62 kb
-
SG-WLL-3-2_Package Outline
Share 02_00 | Feb 17, 2022 | PDF | 100 kb
-
Board assembly recommendations (WLL)
Share 03_00 | Sep 29, 2021 | PDF | 1.28 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SG-WLL-3-2_Tape and Reel_01
Share 02_00 | Feb 17, 2022 | PDF | 97 kb
Footprint
-
SG-WLL-3-2_Footprint Drawing
Share 02_00 | Feb 17, 2022 | PDF | 98 kb
Products
Product Families
Support