SG-XFWLB-106-800 | WLBGA-106 (002-19474)
Overview
General Information
Package Material | SG |
Package Family | XFWLB |
Terminals | 106 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.759 |
Body Width (mm) | 4.42 |
Min. Terminal Pitch (mm) | 0.35 |
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
SG-XFWLB-106-800_Package Outline_01
00_00 | Feb 22, 2024 | PDF | 114 kb
Packing
-
SG-XFWLB-106-800_Tape and Reel
00_00 | Feb 22, 2024 | PDF | 110 kb
Footprint
-
SG-XFWLB-106-800_Footprint Drawing
00_00 | Feb 22, 2024 | PDF | 191 kb
Products
Product Families
Support