SG-XFWLB-16-1
Overview
General Information
Package Material | SG |
Package Family | XFWLB |
Terminals | 16 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.64 |
Body Width (mm) | 1.8 |
Min. Terminal Pitch (mm) | 0.4 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
Products
Product Families
Support