SG-XFWLB-16-800 | WLCSP-16 (001-95966)
Overview
General Information
Package Material | SG |
Package Family | XFWLB |
Terminals | 16 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.549 |
Body Width (mm) | 1.448 |
Min. Terminal Pitch (mm) | 0.35 |
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
SG-XFWLB-16-800_Package Outline_01
01_00 | Feb 20, 2024 | PDF | 104 kb
Support