SG-XFWLB-192-800 | WLCSP-192 (002-13199)
Overview
General Information
Package Material | SG |
Package Family | XFWLB |
Terminals | 192 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7.67 |
Body Width (mm) | 4.87 |
Min. Terminal Pitch (mm) | 0.4 |
Downloads
Package
-
SG-XFWLB-192-800_Package Outline
01_00 | Nov 04, 2023 | PDF | 119 kb
-
Board Assembly Recommendations (Wafer Level BGA)
05_00 | Nov 12, 2020 | PDF | 1.1 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SG-XFWLB-192-800_Tape and Reel
00_00 | Nov 04, 2023 | PDF | 108 kb
Footprint
-
SG-XFWLB-192-800_Footprint Drawing
01_00 | Nov 04, 2023 | PDF | 188 kb
Products
Product Families
Support