SG-XFWLB-194-800 | WLBGA-194 (002-23200)
Overview
General Information
Package Material | SG |
Package Family | XFWLB |
Terminals | 194 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.182 |
Body Width (mm) | 7.696 |
Min. Terminal Pitch (mm) | 0.4 |
Packing
Tray
Pieces/Tray | 1 |
Trays/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
SG-XFWLB-194-800_Package Outline
01_00 | Nov 04, 2023 | PDF | 119 kb
Packing
-
SG-XFWLB-194-800_Tape and Reel
00_00 | Nov 04, 2023 | PDF | 111 kb
Footprint
-
SG-XFWLB-194-800_Footprint Drawing
01_00 | Nov 04, 2023 | PDF | 189 kb
Products
Product Families
Support