SG-XFWLB-20-800 | WLCSP-20 (001-95010)
Overview
General Information
Package Material | SG |
Package Family | XFWLB |
Terminals | 20 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.032 |
Body Width (mm) | 1.626 |
Min. Terminal Pitch (mm) | 0.4 |
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Downloads
Package
-
SG-XFWLB-20-800_Package Outline
01_00 | Sep 23, 2023 | PDF | 107 kb
-
Board Assembly Recommendations (Wafer Level BGA)
05_00 | Nov 12, 2020 | PDF | 1.1 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SG-XFWLB-20-800_Tape and Reel
00_00 | Sep 23, 2023 | PDF | 109 kb
-
SG-XFWLB-20-800_Tape and Reel
00_00 | Sep 23, 2023 | PDF | 106 kb
Footprint
-
SG-XFWLB-20-800_Footprint Drawing
01_00 | Sep 23, 2023 | PDF | 124 kb
Products
Product Families
Support