SG-XFWLB-24-800 | WLCSP-24 (002-27288)
Overview
General Information
Package Material | SG |
Package Family | XFWLB |
Terminals | 24 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.388 |
Body Width (mm) | 1.575 |
Min. Terminal Pitch (mm) | 0.4 |
Packing
Tray
Pieces/Tray | 1 |
Trays/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
SG-XFWLB-24-800_Package Outline
01_00 | Oct 14, 2023 | PDF | 112 kb
Packing
-
SG-XFWLB-24-800_Tape and Reel
01_00 | Oct 14, 2023 | PDF | 110 kb
Footprint
-
SG-XFWLB-24-800_Footprint Drawing
01_00 | Oct 14, 2023 | PDF | 115 kb
Support