SG-XFWLB-25-800 | WLCSP-25 (002-09957)
Overview
General Information
Package Material | SG |
Package Family | XFWLB |
Terminals | 25 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.93 |
Body Width (mm) | 2.007 |
Min. Terminal Pitch (mm) | 0.35 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
Packing
-
SG-XFWLB-25-800_Tape and Reel
Share 01_00 | Dec 23, 2023 | PDF | 101 kb
Footprint
-
SG-XFWLB-25-800_Footprint Drawing
Share 00_00 | Dec 23, 2023 | PDF | 115 kb
Products
Product Families
Support