SG-XFWLB-30-800 | WLCSP-30 (001-50669)
Overview
General Information
Package Material | SG |
Package Family | XFWLB |
Terminals | 30 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.286 |
Body Width (mm) | 2.184 |
Min. Terminal Pitch (mm) | 0.37 |
Downloads
Package
-
SG-XFWLB-30-800_Package Outline_02
01_00 | Feb 22, 2024 | PDF | 104 kb
-
Board Assembly Recommendations (Wafer Level BGA)
05_00 | Nov 12, 2020 | PDF | 1.1 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
SG-XFWLB-30-800_Footprint Drawing
01_00 | Feb 22, 2024 | PDF | 120 kb
Support