SG-XFWLB-45-800 | WLCSP-45 (002-24003)
Overview
General Information
Package Material | SG |
Package Family | XFWLB |
Terminals | 45 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.986 |
Body Width (mm) | 3.691 |
Min. Terminal Pitch (mm) | 0.35 |
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
-
SG-XFWLB-45-800_Package Outline
Share 00_00 | Feb 05, 2025 | PDF | 114 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SG-XFWLB-45-800_Tape and Reel
Share 00_00 | Dec 23, 2023 | PDF | 106 kb
Footprint
-
SG-XFWLB-45-800_Footprint Drawing
Share 00_00 | Dec 23, 2023 | PDF | 140 kb
Products
Support