SG-XFWLB-79-801 | WLCSP-79 (002-16409)
Overview
General Information
Package Material | SG |
Package Family | XFWLB |
Terminals | 79 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.51 |
Body Width (mm) | 3.91 |
Min. Terminal Pitch (mm) | 0.4 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
SG-XFWLB-79-801_Package Outline_01
Share 00_00 | Feb 20, 2024 | PDF | 114 kb
Support