SG-XFWLB-80-800 | WLCSP-80 (002-23411)
Overview
General Information
Package Material | SG |
Package Family | XFWLB |
Terminals | 80 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.675 |
Body Width (mm) | 3.19 |
Min. Terminal Pitch (mm) | 0.35 |
Downloads
Package
-
SG-XFWLB-80-800_Package Outline_01
Share 00_00 | Feb 22, 2024 | PDF | 84 kb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SG-XFWLB-80-800_Tape and Reel
Share 00_00 | Feb 22, 2024 | PDF | 46 kb
Footprint
-
SG-XFWLB-80-800_Footprint Drawing
Share 00_00 | Feb 22, 2024 | PDF | 176 kb
Products
Product Families
Support