SG-XFWLB-80-801 | WLCSP-80 (002-13835)
Overview
General Information
Package Material | SG |
Package Family | XFWLB |
Terminals | 80 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.014 |
Body Width (mm) | 2.085 |
Min. Terminal Pitch (mm) | 0.2 |
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (Wafer Level BGA)
05_00 | Nov 12, 2020 | PDF | 1.1 mb
Products
Product Families
Support