SG-XFWLP-12-1 | SE-4xSPST (12Ball) : BGSA440AC
Overview
General Information
Package Material | SG |
Package Family | XFWLP |
Terminals | 12 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.15 |
Body Width (mm) | 1.42 |
Min. Terminal Pitch (mm) | 0.37 |
-
SG-XFWLP-12-1_Interactive 3D
Share 01_00 | Mar 29, 2024 | PDF | 140 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 20000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
SG-XFWLP-12-1_Interactive 3D
Share 01_00 | Mar 29, 2024 | PDF | 140 kb
-
SG-XFWLP-12-1_Interactive 3D_01
Share 01_00 | Mar 29, 2024 | STP | 229 kb
-
SG-XFWLP-12-1_Package Outline
Share 01_00 | Mar 29, 2024 | PDF | 110 kb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SG-XFWLP-12-1_Tape and Reel
Share 01_00 | Apr 01, 2024 | PDF | 100 kb
Footprint
-
SG-XFWLP-12-1_Footprint Drawing
Share 01_00 | Mar 29, 2024 | PDF | 117 kb
Support