Power
Technology for optimizing power generation, transmission, and consumption
Power subcategories
Collapse all subcategories Expand all subcategories- MOSFET (Si/SiC)
- IGBT
- Gallium nitride (GaN)
- Smart power switches
- DC-DC Converters
- LED Driver ICs
- Diode & Thyristor (Si/SiC)
- Gate Driver ICs
- Motor control ICs
With the introduction of gallium nitride, Infineon is currently the only company in the market offering a full-spectrum portfolio of all power technologies – silicon (Si), silicon carbide (SiC) and GaN. We deliver solutions from microamps to megawatts with superior energy efficiency, offering highly reliable IGBTs, power MOSFETs, GaN e-mode HEMTs, power discretes, protected switches, Si drivers, GaN drivers, IGBT modules, intelligent power modules (IPMs), linear regulators, motor control solutions, LED drivers, and all forms of AC-DC, DC-DC, and digital power conversion.
Please contact Infineon technical support when you need a superior solution for your power management applications.

Infineon‘s MOSFET portfolio offers Automotive MOSFETs, Power MOSFETs and RF MOSFETs. OptiMOS™ for Automotive applications combines leading MOSFET technology with a robust packages to deliver best-in-class performance and outstanding current capacity. In power applications, OptiMOS™ 20V-250V consistently set the benchmark in key specifications for power system design, including leading on-state resistance and Figure of Merit. The revolutionary CoolMOS™ power families 500V-900V set new standards in the field of Energy Efficiency and offer a significant reduction of conduction and switching losses, enabling high power density and efficiency for superior power conversion systems

Infineon offers a comprehensive portfolio of technology leading IGBT Bare Dies, Discretes, Modules and even complete Stacks. This enables us to offer reliable and high efficient solutions for your industrial applications like e.g. General Purpose Inverters, Solar and Wind Inverter, UPS, Welding, Induction Heating and SMPS systems. We also recommend to use our IGBTs in consumer applications like Rice Cookers, Microwave and induction cooking ovens or even airconditioning systems. Discrete Automotive IGBTs and also Modules can be used in applications such as Piezo Injection, HID Lighting, Pumps and Small Drives.

SiC devices offer a number of attractive charcteristics for high voltage power semiconductors when compared to commonly used Silicon (Si). Infineon‘s CoolSiC™ Schottky diodes ranging from 600V-1200V improve efficiency and solution costs for applications such as Server, Telecom Solar, Lighting, Consumer, PC Power and AC/DC. The revolutionary CoolSiC™ 1200V SiC JFET family, in combination with the proposed Direct Drive Technology, represents Infineon’s leading edge solution to bring actual designs towards new and so far unattainable efficiency levels. Also available: High efficient IGBT power modules with SiC freewheeling diodes.

Gallium nitride (GaN) is a wide band gap (WBG) material and permits devices to operate at much higher frequencies and temperatures than conventional semiconductor materials like silicon. Infineon’s CoolGaN™ gallium nitride solution is based on the most robust and performing concept in the market – the enhancement-mode (e-mode) concept, offering fast turn-on and turn-off speed. CoolGaN™ HEMTs offer the highest quality and reliability well beyond the standards and enable performance improvement in several applications such as server, telecom, wireless charging, adapter and charger, and audio. Click here to learn more

Low and high voltage gate driver IC and board solutions for reliable and efficient controls for IGBTs and MOSFETs. Infineon‘ s DC-DC low voltage gate driver are high speed drivers for dual Power MOSFETs in applications such as Computing and Telecom Point of Load, tailoring the efficiency of the system based on the designer‘s conditions and needs. Please also find our high perfomance Isolated Gate Driver ICs & boards (EiceDRIVER™) for either CoolMOS™ MOSFETs and IGBT Discretes or even Modules for most industrial applications.