ICE5QR1680BG
Overview
5th generation quasi-resonant CoolSET™ with integrated 800V CoolMOS™ SJ MOSFET in SMD package
Infineon’s 5th generation of quasi-resonant CoolSET™ devices offers high performance and a comprehensive suite of protection. It integrates a flyback controller with a valley-switching scheme and an 800V CoolMOS™ P7 superjunction MOSFET in single DSO-12 package.
Summary of Features
- Novel quasi-resonant switching scheme
- Rapid and adjustable start-up with configuration
- 2-level selectable active burst-mode level
- Built-in digital soft-start
- Cycle-by-cycle peak current limitation
- Digital frequency reduction with decreasing load for higher efficiency
- Adjustable line input over-voltage and brown IN/OUT protection
- VCC pin short to ground protection
- OLP, output short, output over-voltage, OTP with hysteresis and VCC over/under voltage protection
- Auto-restart for all protection features
Benefits
- High efficiency thanks to the CoolMOS™ P7 SJ MOSFET family and the quasi-resonant switching scheme
- Auto-restart recovery scheme to minimize interruption to system operation
- Extensive protection coverage to increase system robustness
- Rapid start-up performance with cascode configuration
Potential Applications
- Offline aux SMPS for server, PC power, aircon, refrigerator and audio
- Offline main SMPS for adapter, set-top-box, water purifier, TV, industrial SMPS and POE
![Infineon package picture CoolSET™ Gen 5 DSO-12-10-16](/export/sites/default/_images/product/power/Power-MOSFETs/Infineon_package_CoolSET_Gen5_DSO-12-10_16.jpg_184029107.jpg)
Complementary Products
Videos
Quality
Support