TLE8888-2QK
Overview
The TLE8888-2QK is the optimum ‘all-in-one-device’ solution, if it’s about automotive engine management systems
It contains all necessary items for an electronic control unit for 4 cylinder automotive engine management systems. TLE8888 includes state of the art communication interfaces, ECU and sensor supply functions and the output drivers for solenoids, injectors, relays and stepper motors. In addition to that there are advanced diagnosis features and functions implemented into the TLE8888 for optimum use in a modern engine management system.
Summary of Features
- Supply system with uC -, sensor supplies and standby regulator
- 29 Power outputs for inductive loads, half bridges and ignition
- Communication I/F: Direct Inputs, µ second bus, CAN H and LIN I/F
- Protection and safety features: Diagnosis, active clamping , UV-/ OV detection, GDI engines Watchdog disabled
- Advanced features: VRS I/F, Key Input detection, Engine-off time, after run mode and delay timer
- Package: LQFP100
Benefits
- Complete solution for 4-cylinder engine management systems
- Area optimized ECU design
- Low EMI designs
Potential Applications
- 4 Cylinder automotive engine management systems
- MPI and GDI systems
- All-in-one chip solution for small engine application
Support