MA5302MS MERUS™ 2-channel analog input class D audio multichip module optimized for low-impedance speakers
Overview
The MA5302MS is optimized for 1-2 Ω speaker impedances. It offers the same or higher output power than monolithic alternatives without heatsink and 50% less footprint. This MCM solution integrates 2 channel PWM controller, high voltage gate driver, and 4 low RDS(ON) MOSFETs. It includes standard Class D protection features for reliable operation over various environmental conditions. MA5302MS has the same 7x7 mm PG- IQFN-42 package as MA5332MS.
Summary of Features
- Small 7x7 mm package
- Heatsink-less operation at 2x102 W at 2 Ω
- 80 V rating of the integrated MOSFETs
- 94% efficiency Class D at 2x220W at 2 Ω
- Split or single power supply capable
- Differential or single-ended input
- 2xSE, BTL, PSE (Parallel Single-Ended)
- OCP, OTP, and UVP with self-reset
- Start/stop click noise reduction
- Clip and Fault reporting outputs
Benefits
- Enables high power SE (single ended)
- Reduced bus caps and output filters
- No needs for external protections
Potential Applications
- Soundbar subwoofer
- Aftermarket car audio system
- Marine amplifier
- Active speaker
- Studio monitor
- General-purpose audio power amplifier
Support