XDPE132G5H-G000
XDP™ 16-phase dual loop PWM digital multiphase controller
The XDP™ XDPE132G5H is a digital multi-phase buck controller that can be configured in either a single loop or dual loop mode with a feature set optimized to support high performance processors that require AVSBus, AMD SVI2, or nVIDIA PWMVID. It can support up to 16 phases and allows flexible phase assignment between the two loops.
The XDPE132G5H includes efficiency shaping technology to deliver exceptional efficiency at minimum cost across the entire load range. The XDPE132G5H offers digitally programmable load line thereby eliminating the need for any external load line setting components. The controller is designed to work with Infineon’s internal current sense OptiMOS™ Power Stages and provides accurate input and output current reporting.
A unique Adaptive Transient Algorithm (ATA), based on proprietary non-linear control algorithms provides excellent transient response with reduced output capacitance.
The I2C/PMBus interface can communicate with up to 127 XDPE132G5H-based controllers. Device configuration and fault parameters are easily defined using the OpenPower GUI and stored in on-chip memory.
Summary of Features
- 16-phase single or up to 8+8 dual loop configurable PWM controller
- I2C and PMBus Rev 1.3 with AVSBus for output voltage control and telemetry
- 625 mV VID step via PMBUS VOUT_COMMAND
- AMD SVI2 Rev 1.10 compliant with Peak Current Control (PCC) and IOUT telemetry support up to 1023 A
- nVIDIA PWMVID compliant
- Digitally programmable load line – no external components
- Analog “IMON” for output current reporting
- Multiple Time Programming (MTP) with up to 25 writes for USER section
Benefits
- Digital control improves transient response and reduces components
- Proprietary multiphase control boosts efficiency across all loads
- PMBus interface provides access for monitoring telemetry and controlling regulation functions
Potential Applications
- AMD SVI2 GPU and CPU processors
- nVIDIA GPU processor
- High performance ASIC processors with AVSBus
- High performance ethernet switching and routing ASSPs