XDPE1A2G5B-0000 Digital dual loop 16-phase controller for applications using AVSBus
Overview
XDPE1A2G5B digital dual loop 16 phase controller provides power for AI servers, workstations, and telecom applications that use AVSBUS. Typical configurations of 16+0, 15+1, and up to 8+8 are supported.
Command and monitoring functions are controlled through the PMBus and AVS interfaces which supports dynamic voltage identification with 1 mV/step, output range up to 3.1 V, offset and trim resolution of 625 uV and accuracy better than 0.5%.
Summary of Features
- AVSBus
- Compliant with PMBus rev 1.3.1
- Digitally controlled phasing
- Differential output voltage sense
- Fast current balancing with CM control
- Digitally programmable PID
- Digitally programmable loadline slope
- Digital temperature compensation
- Direct input 12 V voltage, current sense
- Extensive fault detectio, protection
- Internal NVM
Benefits
- Excellent transient response
- Reduced BOM
- Hyper transient phase - boost efficiency
- PMBus - telemetry and regulation
Potential Applications
- Servers
- Workstations
- High-end desktops
- Telecom
- Voltage regulation solutions for AI accelerator card
Support