XDP710-002 XDP710-002 is Infineon's next generation wide input voltage hot-swap controller with programmable digital SOA control ideal for AI servers
Overview
XDP710-002 Hot-Swap-Controller able to drive a single or multiple parallel N-channel MOSFETs and is backward compatible to XDP710-001 with improved and enahanced features.
Key resource of XDP710-002 include high-precision AFE, extensive variety of system warnings and protections, high-speed communiction via PMBus to main CPU, reset, shutdown, retry and digital SOA control gate driver and charge pump for a cotrolled turn ON and safe operation.
Summary of Features
- VIN: +5.5 V to +80 V ( 100 V for 500 ms)
- Dediated 12-Bit V/I ADCs
- Active monitoring: V ≤ 0.4%, I ≤ 0.75%
- Active monitoring: P ≤ 1.15%, E ≤ 5%
- Integrated gate drive: 0 to 250 uA
- Two-step gate shutdown: ~1.5 A (max)
- Programmable and pre-set FET active SOA
- Telemetry with I2C and PMBus at 1MHz
- Programmable input/output UVLO, OVP, OTP
- Multi-Response: Ilim, SOA control, etc.
- OTP multi-configuration
- Dynamic config. of faults & warnings
- Boost mode on 1ms or 100µs SOA line
Benefits
- Complete system protection & management
- Drives single or multiple N-ch. FETs
- Accurate Real-time system measurement
- On-the-fly flexibility & programmability
- AFE allows 0.75% telemetry accuracy
- Fast shut down of <1usec
- Digital configuration reduces BOM cost
- Analog-assisted digital mode option
- OTP allows Multi-SOA config. profiles
- Input transient & MOSFET SOA protection
- Supports external temperature sensor
Potential Applications
- AI, ML, GPU accelerator cards
- Network router and switches
- Intelligent e-fuse
- Power distribution systems
- 24 V - 48 V industrial system
Complementary Products
- OptiMOS™ Linear FET - IPB017N10N5LF
- OptiMOS™ 5 Single N-channel Linear FET 100 V - ISC035N10NM5LF2
- OptiMOS™ Linear FET - IPB020N10N5LF
- OptiMOS™ 5 Single N-channel Linear FET 80 V - IPT013N08NM5LF
- OptiMOS™ 6 power MOSFET 100 V Normal Level in SuperSO8 package - ISC030N10NM6
- OptiMOS™ 5 Single N-channel Linear FET 80 V - ISC025N08NM5LF2
- OptiMOS™ 6 N-channel power MOSFET 80 V in SuperSO8 - ISC014N08NM6
- OptiMOS™ 5 Single N-channel Linear FET 60 V - IPT008N06NM5LF
Support