IFX90121EL V50 The IFX90121EL V50 is a high frequency PWM step-down DC/DC converter with an integrated PMOS power switch, packaged in a small PG-SSOP-14
Overview
Fixed 5V, 500mA, 2.2 MHz Step-Down Converter with low quiescent current and integrated power transistor
Summary of Features
- 500 mA step down voltage regulator
- 5 V Output voltage
- ± 2% output voltage tolerance
- Low quiescent current (less than 45μA at nominal input voltage)
- Integrated power transistor
- Current mode PWM regulation
- PFM mode for light load current
- Input voltage range from 4.75V to 45V
- 2.2 MHz switching frequency
- 100% Duty cycle
- Synchronization input
- Very low shutdown current consumption (<2 μA)
- Soft-start function
- Input under voltage lockout
- Suited for industrial applications: Tj = -40 °C to +125 °C
- Green Product (RoHS compliant
Benefits
- High switching frequency of 2.2MHz allows use of small inductors and capacitors hence minimizing board space required
- Low quiescent current in shutdown makes the device suitable for battery powered systems
- Pulse Frequency Modulation to optimize efficiency in light load conditions
Potential Applications
- Battery powered systems
- Smart Metering
- General purpose industrial applications
Diagrams
Videos
Support