IFX91041EJ V50 The IFX91041EJ V50 series are monolithic integrated circuits that provide all active functions for a step-down (buck) switching voltage regulator.
Overview
These devices are suited for use in industrial applications featuring protection functions such as current limitation and over temperature shutdown.
Summary of Features
- 1.8A step down voltage regulator
- 5.0 V Output Voltage
- ± 2% output voltage tolerance (+-4% for full load current range)
- Integrated power transistor
- PWM regulation with feed forward
- Input voltage range from 4.75V to 45V
- 370 kHz switching frequency
- Synchronization input
- Very low shutdown current consumption (<2uA)
- Soft-start function
- Input under voltage lockout
- Suited for industrial applications: Tj = -40 °C to +125°C
- Green Product (RoHS compliant)
Benefits
- Lowest Current Consumption
- High Input Voltage (>30V)
- High Output Current (>400mA)
- Highest Efficiency
- Wide Temperature Range
Potential Applications
- Smart Metering
- Industrial Automation
- Medical & Healthcare
- Building Automation
Diagrams
Videos
Support