IDWD20E65E7 650 V silicon power diode in TO-247-2 2pin package
Overview
Soft-switching 650 V, 20 A emitter controlled 7 silicon diode in TO-247 real to leads 2pin package with improved softness, humidity ruggedness and reliability for Indutrial and Home appliance application.
Summary of Features
- Low and temperature stable VF
- Very soft and fast recovery behavior
- Low reverse recovery current (Irrm)
- HV-H3TRB pass by Jedec Standard
- Cosmic ray ruggedness
- Maximum junction temperature 175°C
- Qualified according to JEDEC
Benefits
- High efficiency system
- Maximize system output power
- Optimized performance
- Humidity robustness
![650 V EC7 diode in TO-247-2 package](/export/sites/default/_images/product/power/igbt/IGBT-discretes/With-anti-parallel-diode/product_image/TO-247-2_650V_EC7_diode.png_148935309.png)
Diagrams
Support