LASER DIODE SPL-PL90 A
Overview
Laser Diode suitable for light triggered Thyristors (LTT). These ceramic discs offer an easy way of triggering by using Laser Diodes and optical fibers to avoid insulation problems between load and trigger unit. The Laser Diode is usable for Thyristor type T533N in combination with the LIGHT FIBER LWL R10-LR50 and for Thyristor types T1503N(H), T2563N(H) and T4003N(H) in combination with the LIGHT FIBER LWL R10-LR87.
Summary of Features
- Wavelength: 905nm
- Operating temp.: -40 .. +85°C
- Storage temp.: -40 .. +100°C
Diagrams
Support