LIGHT FIBER LWL R10-LR50
Overview
Light Fiber suitable for light triggered Thyristors (LTT). These ceramic discs offer an easy way of triggering by using Laser Diodes and optical fibers to avoid insulation problems between load and trigger unit. The Light Fiber is usable for Thyristor type T533N in combination with the Laser Diode LASERDI SPL-PL90.
Summary of Features
- Mono glass fiber 200μm
- Pre tested with pull force of 350N/mm 2
- Compatible with Laser diode SPL PL90
Diagrams
Support