T1500N18TOF VT
Overview
1800 V phase control thyristor disc
Phase Control Thyristor 1800 V, 1500 A with 75 mm diameter and a height of 26 mm assembled in high reliable, robust and hermetic sealed ceramic housings. The T1900N prime disc is specially optimized for UPS-Bypass applications and offers the highest current capability in the market.
The T1900N18TOF prime disc is specially optimized for UPS-Bypass applications and offers the highest current capability in the market.
Summary of Features
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- High surge current capability
- High turn-on di/dt capability
- High dv/dt capability
Benefits
- Minimized maintenance and reduced downtime due to high reliability
- Easy System power scaling by special designs for series- and parallel connection
- Fuseless design possible due to high overload capability
These disc devices can be assemblied with the dedicated clamps: V89-26.300N
These disc devices can be assemblied with the dedicated clamps: V89-26.400N
This discs can be combined with our GATELEAD MEDIUM POWER
Diagrams
Support