T1503NH80TOH
Overview
8000 V Light Triggered Phase Control Thyristor Diode Disc
Light Triggered Thyristor discs 8000 V, 1770 A with a dia of 150 mm and a height of 40 mm in high reliable, robust and hermetic sealed ceramic housing.
Summary of Features
- Direct light triggered thyristors with integrated protection
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- High surge current capability
- High-on-capability di/dt

On request you receive suitable laser diodes (LASER DIODE SPL-PL90 A) and optical fibers (LIGHT FIBER LWL R10-LR87) for our light-triggered thyristors.
Diagrams
Support