T1900N16TOF VT
Overview
1600 V phase control thyristor disc
Phase Control Thyristor 1600 V, 1810 A with 75 mm diameter and a height of 26 mm assembled in high reliable, robust and hermetic sealed ceramic housings. The T1900N prime disc is specially optimized for UPS-Bypass applications and offers the highest current capability in the market.
Summary of Features
- Full blocking capability 50/60 Hz over full temperature range
- High DC blocking stability
- High surge current capability
- Maximum junction temperature 135° C
Benefits
- Minimized maintenance and reduced downtime due to high reliability
- Easy System power scaling by special designs for parallel connection
- Fuseless design possible due to short-on-fail
- Highest current capability in the market
These disc devices can be assemblied with the dedicated clamps: V89-26.300N
These disc devices can be assemblied with the dedicated clamps: V89-26.400N
This discs can be combined with our GATELEAD MEDIUM POWER
Diagrams
Support