T2200N16H100 1600 V phase control thyristor disc
Overview
Phase Control Thyristor 1600 V, 2200 A with 100 mm diameter and a height of 26 mm assembled in high reliable, robust and hermetic sealed ceramic housings. The T2200N thyristor disc is specially optimized for UPS-Bypass applications in terms of production effort and clamping force allowing same on state losses with smaller clamping systems. Our pressure contact chips in general provide best-in-class blocking stability and offers the highest current capability.
Summary of Features
- Full blocking 50/60Hz over a wide range temperature range
- High DC blocking stability
- High surge current capability
- Industial standard package
Benefits
- Easy system power scaling by special designs for series- and parallel connection
- Fuseless design possible due to high overload capability
- Minimized maintenance and reduced downtime due to high reliability
This discs can be combined with our GATELEAD MEDIUM POWER
Diagrams
Support