T2600N18TOF VT
Overview
1800 V phase control thyristor disc
Phase Control Thyristor 1800 V, 2610 A with 100 mm diameter and a height of 26 mm assembled in high reliable, robust and hermetic sealed ceramic housings. The T2600N prime disc is specially optimized for UPS-Bypass applications and offers the highest current capability in the market.
Summary of Features
- Full blocking capability 50/60 Hz over full temperature range
- High DC blocking stability
- Maximum junction temperature 135° C
Benefits
- Minimized maintenance and reduced downtime due to high reliability
- Easy System power scaling by special designs for parallel connection
- Fuseless design possible due to short-on-fail
- Highest current capability in the market

This discs can be combined with our GATELEAD MEDIUM POWER
Diagrams
Support