T3401N36TOF VT
Overview
3600 V electrical triggered phase control thyristor disc
Phase control thyristor 3600 V, 3401 A disc assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 150 mm and a height of 35 mm.
Summary of Features
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- High surge current capability
- High case non-rupture current
- High di/dt capability
Benefits
- Minimized maintenance and reduced downtime due to high reliability
- Easy System power scaling by special designs for series- and parallel connection
- Fuseless design possible due to high overload capability
Potential Applications
This discs can be combined with our GATELEAD HIGH POWER
Diagrams
Support