T3800N16TOF VT
Overview
1600 V phase control thyristor disc
Phase Control Thyristor 1600 V, 3800 A with 111 mm diameter and a height of 26 mm assembled in high reliable, robust and hermetic sealed ceramic housings. The T3800N prime disc is specially optimized for UPS-Bypass applications and offers the highest current capability in the market.
Summary of Features
- Full blocking capability 50/60 Hz over full temperature range
- High DC blocking stability
- High surge current capability
- Maximum junction temperature 135° C
Benefits
- Minimized maintenance and reduced downtime due to high reliability
- Easy System power scaling by special designs for parallel connection
- Fuseless design possible due to short-on-fail
- Highest current capability in the market
This discs can be combined with our GATELEAD MEDIUM POWER
Diagrams
Support