T533N80TOH PR
Overview
8000 V Light Triggered Phase Control Thyristor Diode Disc
Light Triggered Thyristor discs 8000 V, 540 A with a dia of 76 mm and a height of 35 mm in high reliable, robust and hermetic sealed ceramic housing.
Summary of Features
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- High case non-rupture current
- High turn-on di/dt capability
- High surge current capability
- High di/dt capability
- High dv/dt capability
Benefits
- Higher system cost competitiveness due to less electronics
- Less efforts and cost in gate unit development
- Easy way of triggering by using fiber optics to avoid insulation problems between load and trigger unit
- Minimized maintenance and reduced downtime due to high proven field reliability
- No EMI problem due to light trigger units
On request you receive suitable laser diodes (LASER DIODE SPL-PL90 A) and optical fibers (LIGHT FIBER LWL R10-LR50) for our light-triggered thyristors.
Diagrams
Support