ETD540N22P60
Overview
60 mm Thyristor/Diode Module with 2200 V in pressure contact technology
Thyristor/Diode 60 mm Eco Block 2200 V, 540 A module for phase control in pressure contact technology. ETD540N22P60 is a complete re-design of our pressure contact technology. If you need higher performance use TD520N22KOF.
Summary of Features
- Complete re-design of our proven pressure contact technology
- Short-on-fail capability
- Best-in-class DC blocking capability
- Higher operational temperature
- Standard housing dimensions
Benefits
- Best power-to-price ratio
- Reduced failure & system costs
- Predictable performance over entire lifetime
- Slim, sustainable and environmentally friendly
- Ready for safety applications
- Easy mounting & Faster time-to-market
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-60_2
Diagrams
Support