ETT580N16P60
Overview
60 mm Thyristor/Thyristor Module with 1600 V in pressure contact technology
Thyristor/Thyristor 60 mm Eco Block 1600 V, 580 A module for phase control in pressure contact technology. ETT580N16P60 is reduced to pure function with proven reliability. If you need higher performance use TT600N16KOF.
Summary of Features
- Complete re-design of our proven pressure contact technology
- Short-on-fail capability
- Best-in-class DC blocking capability
- Higher operational temperature
- Standard housing dimensions
Benefits
- Best power-to-price ratio
- Reduced failure & system costs
- Predictable performance over entire lifetime
- Slim, sustainable and environmentally friendly
- Ready for safety applications
- Easy mounting & Faster time-to-market
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-60_2
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-70_1
Diagrams
Support