TD330N18AOF 50 mm Thyristor/Diode Module with 1800 V in pressure contact technology
Overview
Thyristor/Diode 50 mm Power Block 1800 V, 330 A module for phase control with high reliable pressure contact technology. Also available with pre-applied thermal interface material.
Summary of Features
- Pressure contact for high reliability
- Advanced medium power technology
- Best-in-class power density
- Highest surge current in 50 mm housing
- Predictable performance over lifetime
Benefits
- Designed for high overload requirements
- High DC blocking stability over lifetime
- High surge current capability
- One supplier for a broad range of Modules
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-70_1
Diagrams
Support