TD370N18KOF 50 mm Thyristor/Diode Module with 1800 V in pressure contact technology
Overview
Thyristor/Diode 50 mm Prime Block 1800 V, 370 A module for phase control in pressure contact technology. TD370N18KOF offers highest current density and highest surge current in standard 50 mm housing.
Summary of Features
- Pressure contact technology for high reliability
- Advanced Medium Power Technology (AMPT)
- Industrial standard package
- Electrically insulated base plate
Benefits
- Best-in-class Power Density in pin-to-pin compatible 50 mm housing to avoid paralleling of modules
- Highest surge current in standard 50 mm housing
- Predictable performance over entire lifetime
- Ready for safety applications
- Easy mounting & Faster time-to-market
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-70_1
Diagrams
Support