TD390N16SOF
Overview
50 mm Thyristor/Diode Module with 1600 V in solder bond technology
Thyristor/Diode 50 mm Prime Block 1600 V, 390 A module for phase control in solder bond technology. This is the second generation with increase current rating. If you need higher blocking voltage go to TD390N18SOF and if you need additional features or higher performance go to pressure contact technology.
Summary of Features
- Solder bond technology
- Industrial standard package
- Highest current rating in 50 mm foot print
Benefits
- Cost effective solution for higher competitiveness
- Predictably high performance and lifetime due to 100% x-ray monitoring
- Solid base plate for fast and easy mounting
- Optimized for less performant heat sinks
Diagrams
Support