TD820N16KOF
Overview
60 mm Thyristor/Diode Module with 1600 V in pressure contact technology
Thyristor/Diode 60 mm Prime Block 1600 V, 820 A module for phase control in pressure contact technology. Also available with pre-applied Thermal Interface Material.
Summary of Features
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated base plate
Benefits
- Best-in-class Power Density in pin-to-pin compatible 60 mm housing to avoid paralleling of modules
- Highest surge current in standard 60 mm housing
- Predictable performance over entire lifetime
- Ready for safety applications
- Easy mounting & Faster time-to-market
Diagrams
Support