TT600N16KOF
Overview
60 mm Thyristor/Thyristor Module with 1600 V in pressure contact technology
Thyristor/Thyristor 60 mm Power Block 1600 V, 600 A modules for phase control in pressure contact technology. Also available with pre-applied Thermal Interface Material (TIM). With TIM modules a reproducible thermal performance of power electronic systems will be achieved.
Summary of Features
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated baseplate
- Advanced Medium Power Technology (AMPT)
- Short on fail
- Highest robustness
Benefits
- Designed for high overload and power cycling requirements
- High DC blocking stability over whole lifetime
- High surge current capability especially for short grid spikes
- One supplier for a broad range of Power Block Modules
Potential Applications
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-60_2
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-70_1
Diagrams
Support