TT820N16KOF
Overview
60 mm Thyristor/Thyristor Module with 1600 V in pressure contact technology
Thyristor/Thyristor 60 mm Prime Block 1600 V, 820 A module for phase control in pressure contact technology. TT820N16KOF offers highest current density and highest surge current in standard 60 mm housing.
Also available with preapplied Thermal Interface Material: TT820N16KOF TIM
Summary of Features
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated base plate
Benefits
- Best-in-class Power Density in pin-to-pin compatible 60 mm housing to avoid paralleling of modules
- Highest surge current in standard 60 mm housing
- Predictable performance over entire lifetime
- Ready for safety applications
- Easy mounting & Faster time-to-market
Diagrams
Support