TZ740N22KOF
Overview
70 mm Single Thyristor Module with 2200 V in pressure contact technology
Single Thyristor 70 mm Power Block 2200 V, 740 A module for phase control in pressure contact technology. Also available with pre-applied Thermal Interface Material.
Summary of Features
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated baseplate
- Short on fail
- Highest robustness
Benefits
- Designed for high overload and power cycling requirements
- High DC blocking stability over whole lifetime
- High surge current capability especially for short grid spikes
- One supplier for a broad range of Power Block Modules
Potential Applications
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-70_1
Diagrams
Support