IGT40R070D1
Overview
Gallium nitride CoolGaN™ 400V enhancement-mode power transistor IGT40R070D1 for ultimate efficiency and reliability
The CoolGaN™ 400V e-mode GaN HEMT is a derivative of the industry benchmark CoolGaN™ 600V technology. This enhancement-mode power transistor (IGT40R070D1) overcomes the technology barriers, such as linearity and power loss, by introducing zero reverse recovery charge in the body diode and very small, linear input and output capacitances. The IGT40R070D1 is optimized for class D audio amplifier applications where it provides excellent audio experience.
Summary of Features
- Enhancement-mode transistor – normally-off switch
- Ultrafast switching
- No reverse recovery charge
- Capable of reverse conduction
- Low gate charge, low output charge
- Superior commutation ruggedness
- Qualified according to JEDEC Standards (JESD47 and JESD22)
Benefits
- Improves efficiency due to best figure-of-merit (FOM) in the 400V class
- Exhibits very low noise level
- Lower THD compared to the best-in-class silicon switch
- Compatible with existing control ICs
Potential Applications
![](/export/sites/default/_images/product/power/Power_packages/Infineon-package-CoolGaN_400V_e-Mode_HSOF-8-1_Combi.jpg_1756785370.jpg)
Complementary Products
Videos
Training
Quality
Support