2EDN7533F
Overview
EiceDRIVER™ 2EDN Gate Driver for MOSFETs and WBG switches
Fast dual-channel 5A gate driver optimized for driving both standard and super-junction MOSFETs, as well as wide band gap power switching devices.
The EiceDRIVER™ 2EDN family is offered in 8-pin DSO, TSSOP and WSON packages as well as in small and versatile 6-pins SOT23 and TSNP package. High-output-current capability, tight-timing specifications, and reduced output start-up and shut-down times, make the 2EDN family the first choice for many fast-switching applications. Active output clamping shortens the startup time of bootstrapped designs.
Summary of Features
- Up to ±5 A source/sink currents
- 19 ns typ. propagation delay
- +6/-4 ns propagation delay accuracy
- 1.8 µs output start-up time
- 500 ns output shut-down time
- Active output voltage clamping
- -12 V input robustness
- 5 A reverse current robustness
- 4 V and 8 V UVLO options
- Package options:
- 8-pin DSO, TSSOP, WSON
- 6-pin SOT23
- Fully qualified for industrial applications according to JEDEC
Benefits
- High power efficiency
- Higher FETs drive capability
- Instant FETs protection under abnormal operation
- Crucial safety margin to drive pulse transformer
Potential Applications
Videos
Training
Support