AUIR2085S
Overview
Automotive Grade High Speed 100V Self Oscillating 50% Duty Cycle Half Bridge Driver in a SO-8 package
Benefits
- Simple primary side control solution to enable halfbridge DC-Bus Converters for 48V distributed systems with reduced component count and board space
- Integrated 50% duty cycle oscillator and half-bridge driver IC in a single SO-8 package
- Programmable switching frequency with up to 500kHz max per channel
- +/- 1A drive current capability optimized for low charge MOSFETs
- Adjustable dead-time 50ns - 200ns
- Floating channel designed for bootstrap operation up to +100Vdc
- High and low side pulse width matching to +/- 25ns
- Adjustable overcurrent protection
- Undervoltage lockout and internal soft start
- Leadfree, RoHS compliant
- Automotive Qualified
Potential Applications
- Automotive 48V DC-DC
- Automotive 12V DC-DC
- Exhaust
- Piezo Injection
- Solenoid Injection
Diagrams
Support