AUIRS2181S
Overview
Automotive qualified High and Low Side Driver, SoftTurn-On, Noninverting Inputs, Separate High and Low Side Inputs in a 8-pin SOIC package
Benefits
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage, dV/dt immune
- Gate drive supply range from 10 V to 20 V
- Undervoltage lockout for both channels
- 3.3 V and 5 V input logic compatible
- Matched propagation delay for both channels
- Logic and power ground +/- 5 V offset
- Lower di/dt gate driver for better noise immunity
- Output source/sink current capability (typical) 1.9 A /2.3 A
- Leadfree, RoHS compliant
- Automotive Qualified
Potential Applications
- Automotive 48V Motor Drive
- Embedded Charger
- HVAC Compressor
- HV DC-DC Converter
- Motor Inverter
- Oil Pump
- PTC Heater
Diagrams
Videos
Training
Support